Product Number: 70010PU

4C 22AWG, PO Ins, Double Shielded, TPE inner Jkt, TPU Outer Jkt, PROFINET TYPE R High Flexible Cable

4 Conductors 22 AWG, PO Insulation, Double Shielded, TPE Inner Jacket, TPU Outer Jacket, PROFINET TYPE R Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

High Flex applications

Conductor

Size Stranding Material
22 AWG Stranded TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PO - Polyolefin 1.4 mm (0.055 in) White & Yellow & Blue & Orange

Inner Jacket

Material
TPE - Thermoplastic Elastomer

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 90%
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane 7.1 mm (0.28 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
59.4 Ohm/km (18.1 Ohm/1000ft) 100 Ohm

Delay

Max. Delay Skew
20 ns/100m

Temperature

Operating
-20°C To +80°C

Environmental Suitability

Indoor, Indoor, Oil Resistance

AWM Compliance

AWM 20549

Data Category

Category 5e

ISO/IEC Compliance

IEC 61156-2, ISO/IEC 11801-1, IEC 61156-6

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = HCl + HBr : According to EN60754-1 :≤0.5 %, HF : According to EN 60684-2 : ≤0.1 %

Notes

Flexibility Test: At 113°C x 168hrs: No cracking (for Insulation & Jacket), Drag Cycles: ≥ 5 million, Torsion stress: ±180°, Weight: 300g, Speed: 30 cycles/min, Torsion length: 1000mm, Bending Radius: Max:15D

Update and Revision

Revision Number: 0.26 Revision Date: 05-26-2025

Update and Revision

Revision Number: 0.26 Revision Date: 05-26-2025