Product Number: 2140A

Category 6 Indoor/Outdoor Cable, 4 Pair, F/UTP, OSP/CM-LS

Category 6 Premise Horizontal Cable (250 MHz), Indoor/Outdoor OSP/CM-LS, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Gel-Filled, UV Resistant Flame Retardant Haloarrest® LSZH Outer Jacket

  • Availability:
    Global
  • Status:
    Active
2140A

Specifications

Suitable Applications

OSP-Outdoor, Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, Duct

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White & Blue, White & Orange, White & Green, White & Brown

Inner Jacket

Material Nom. Diameter
PO - Polyolefin 0.270 in (6.86 mm)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC

Outer Jacket

Material Nom. Diameter Ripcord
PO - Polyolefin 0.360 in (9.14 mm) Yes

Overall Cable Diameter (Nominal)

0.360 in (9.14 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 160 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 65%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. TCL [dB] Min. ELTCTL [dB]
1 2.0 dB/100m 74.3 72.3 70.3 67.8 64.8 20.0 100 ± 15 100 ± 15 40.0 35.0
4 3.8 dB/100m 65.3 63.3 59.5 55.7 52.7 23.0 100 ± 15 100 ± 15 40.0 23.0
8 5.3 dB/100m 60.8 58.8 53.4 49.7 46.7 24.5 100 ± 15 100 ± 15 40.0 16.9
10 6.0 dB/100m 59.3 57.3 51.4 47.8 44.8 25.0 100 ± 15 100 ± 15 40.0 15.0
16 7.6 dB/100m 56.3 54.3 46.7 43.7 40.7 25.0 100 ± 15 100 ± 15 38.0 10.9
20 8.5 dB/100m 54.8 52.8 44.3 41.7 38.7 25.0 100 ± 15 100 ± 15 37.0 9.0
25 9.5 dB/100m 53.3 51.3 41.8 39.8 36.8 24.3 100 ± 15 100 ± 15 36.0 7.0
31.25 10.7 dB/100m 51.9 49.9 39.2 37.9 34.9 23.6 100 ± 15 100 ± 15 35.1 5.1
62.5 15.4 dB/100m 47.4 45.4 30.0 31.8 28.8 21.5 100 ± 15 100 ± 15 32.0
100 19.8 dB/100m 44.3 42.3 22.5 27.8 24.8 20.1 100 ± 15 100 ± 15 30.0
155 25.2 dB/100m 41.5 39.5 14.3 23.9 20.9 18.8 100 ± 22 100 ± 15 28.1
200 29.0 dB/100m 39.8 37.8 8.8 21.7 18.7 18.0 100 ± 22 100 ± 15 27.0
250 32.8 dB/100m 38.3 36.3 3.5 19.8 16.8 17.3 100 ± 32 100 ± 15 26.0

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating Installation Storage
75°C -40°C To +75°C -20°C To +75°C -40°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.0 in (76 mm) 3.75 in (95.3 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

66 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, Aerial - When supported by messenger wire, Burial - Engineered burial only

Flammability / Reaction to Fire

UL 1685 (UL Loading-Limited Smoke)

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

ISO/IEC Compliance

11801 ed 2.2 (2011) Class E

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in Buildings in Wet Locations. Not recommended for Direct Burial applications without additional crush and impact protection.

Update and Revision

Revision Number: 0.401 Revision Date: 03-17-2025

Update and Revision

Revision Number: 0.401 Revision Date: 03-17-2025

Part Numbers

Item # Color UPC
2140A 0101000 Black 612825400875