Product Number: BE43910

RailTuff SPE 30mGb 24AWG STR SF/UTP E-Beam XL-LSZH, AWM STYLE 22303, EN 45545-2 Hazard Level HL1-HL3

RailTuff SPE 30mGb 24AWG STR SF/UTP E-Beam XL-LSZH, AWM STYLE 22303, EN 45545-2 Hazard Level HL1-HL3

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

1 single pair Ethernet up to 600 MHz accord. IEEE 802.3bp (1000BASE-T1)

Conductor

Size Stranding Material No. of Pairs
24 AWG 7x0.20 mm TC - Tinned Copper 1

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 1.65 mm (0.0650 in) White, Blue

Outer Shield

Shield Type Material
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
XLPE - Cross Linked Polyethylene 4.80 mm (0.189 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
94.2 Ohm/km (28.7 Ohm/1000ft) 160 pF/100m 100 Ohm

Delay

Frequency Max. Delay
4 MHz 552 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 3.0 20 40 40
10 8.7 25 35 20
20 12.3 25 30.5 13.9
600 70.6 15.6 8.3 5

Temperature

Operating
-40°C to + 80°C

Flammability / Reaction to Fire

FT 2, IEC 60332-1-2, IEC 60332-3-25, IEC 60332-3-22, EN 50305

Data Category

SPE 1000 Mbps

CENELEC Compliance

EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.101 Revision Date: 11-29-2024

Update and Revision

Revision Number: 0.101 Revision Date: 11-29-2024

Part Numbers

Item # Color Putup Type Length EAN
BE43910-A500 Black Reel 500 m 8719605197917