Product Number: BPB52L1F
CAT5 100Ω 4x22AWG Profinet Type B fire resistant cable
CAT5 100Ω 4x22AWG Profinet Type B fire resistant cable, IEC 60332-23, EN 50200, EN50289-4-16, 80C, 300V, ROHS
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
For railway Ethernet Networking, Fire resistance, ProfiNet Application |
---|
Construction Details
Conductor
Size | Material |
---|---|
22 AWG | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PO - Polyolefin | 1.4 mm (0.055 in) | White, Yellow, Blue, Orange |
Table Notes |
Fire resistance tape wrapped over insulated cores |
---|
Outer Shield
Shield Type | Material | Coverage | Notes |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | ||
Braid | Tinned Copper (TC) | 80% | Fire resistance tape wrapped over braid |
Outer Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Table Notes |
E-beam cross-linked LSZH |
---|---|
Overall Cable Diameter (Nominal) |
7.3 mm (0.29 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR |
---|
59.4 Ω/km |
Table Notes |
Nom. fitted Impedance (Ω) 100 & Nom. Mutual Capacitance 56 pF/m |
---|
High Frequency
Frequency | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. RL (Return Loss) [dB] | Min. Coupling Attenuation [dB] |
---|---|---|---|---|
4 | 4.9 dB/100 m | 53 | 23 | |
8 MHz | 6.9 dB/100 m | 48.5 | 24.5 | |
10 MHz | 7.8 dB/100 m | 47 | 25 | |
16 MHz | 9.9 dB/100 m | 43.9 | 25 | |
20 MHz | 11.1 dB/100 m | 42.5 | 25 | |
25 MHz | 12.5 dB/100 m | 41 | 24.2 | |
31.3 MHz | 14.1 dB/100 m | 39.6 | 23.3 | 80 |
40 MHz | 16.1 dB/100 | 38 | 22.4 | 80 |
62.5 MHz | 20.4 dB/100 m | 35.1 | 20.7 | 80 |
100 MHz | 26.4 dB/100 m | 32 | 19 | 80 |
Voltage
Voltage Rating | Breakdown Voltage |
---|---|
300 V | 2 kVac/min |
Mechanical Characteristics
Temperature
Operating |
---|
-40 ℃ to + 80℃ |
Table Notes |
Nom. Bulk Weight of cable 70 kg/km |
---|
Standards and Compliance
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-25, IEC 60331-23, BS EN 50200 PH120 |
---|---|
ISO/IEC Compliance |
IEC 61156-2, IEC 61034-2 - Smoke Density Min Transmittance = 70% |
CENELEC Compliance |
EN 50289 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
TJ/CL 313 |
Product Notes
Notes |
Toxicity of insulation (EN 45545-2 Table 5-R15 and R16-HL3) ≦ 6 ; Toxicity of jacket (EN 45545-2 Table 5-R15 and R16-HL3) ≦ 6 ; Hazard level (EN 45545-2) HL3 ; IEC 61156-6, UL 758 |
---|
History
Update and Revision |
Revision Number: 0.21 Revision Date: 07-05-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.21 Revision Date: 07-05-2024 |
---|