Product Number: BAGU12QA012BK

Outdoor OFC CLT (jelly filled) : GLASS YARNS+CST+Single PE Jacket with Steel Wire Embeded, 12F, G652.D, Anti-Rodent & UV

Outdoor optical fiber Central Loose Tube (jelly filled) cable with glass yarns as flexible non-metallic strength member, Corrugated steel tape armor and Single Polyethylene Jacket (black) with two steel wires embeded, 12 Fibers, G652.D, Anti-Rodent & UV resistance.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Type

OS2, G.652.D

Fiber Core Diameter

125 µm

Buffer Material

PBT – Polybutylene Terephthalate

Fiber Count

12

Fiber Color Coding

TIA-598-D

Subunit Waterblocking

Gel Filled

Strength Member

Glass Yarns

Number of Ripcords

2

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

PE - Polyethylene

Nom. Diameter

9.2 mm (0.36 in)

Color

Black

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.36 dB/km 0.22 dB/km
Mode Field Diameter 9.2 µm 10.4 µm

Min. Bend Radius During Installation

20 x OD

Max. Tensile Strength During Installation

2000 N, Passes IEC 60794-1

Max. Tensile Strength During Operation

600 N, Passes IEC 60794-1

Crush Resistance

3000 N/100mm, Passes IEC 60794-1

Bulk Cable Weight

85 kg/km (57 lbs/1000ft)

Operating Temperature Range

- 40°C To + 70°C

Environmental Suitability

Outdoor<multisep/>Aerial<multisep/>Direct Burial, Outdoor, Sunlight Resistance, UV Resistance, Burial

ISO/IEC Compliance

IEC 60793-1-1<multisep/>IEC 60794-1-1

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.22 Revision Date: 02-13-2025

Update and Revision

Revision Number: 0.22 Revision Date: 02-13-2025