Product Number: BAGU54VA024BK

Outdoor OFC CLT (jelly filled) : GLASS YARNS+CST+Single PE Jacket with Steel Wire Embeded, 24F, 50μm OM4(BI)

Outdoor optical fiber Central Loose Tube (jelly filled) cable with glass yarns as flexible non-metallic strength member, Corrugated steel tape armor and Single Polyethylene Jacket (black) with two steel wires embeded, 24 Fibers, 50μm OM4(BI).

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Type

OM4

Fiber Core Diameter

50.0 ± 2.5 µm

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

PE - Polyethylene

Color

Black

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1 dB/km
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Table Notes

Effective Modal Bandwidth: 4700 MHz.km, Numerical Aperture: 0.200 ± 0.015

Min. Bend Radius During Installation

20 x OD

Max. Tensile Strength During Installation

2000 N (450 lbf)

Max. Tensile Strength During Operation

600 N (130 lbf)

Crush Resistance

<300 N/cm

Bulk Cable Weight

90 kg/km (60 lbs/1000ft)

Operating Temperature Range

- 40°C To + 70°C

Environmental Suitability

OutdoorAerialDirect Burial

ISO/IEC Compliance

IEC 60793, IEC 60794-1

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.12 Revision Date: 02-28-2025

Update and Revision

Revision Number: 0.12 Revision Date: 02-28-2025