Product Number: GIPSDF1

Indoor semi-tight buffered patchcord LSZH jacket 3.0mm simplex MM OM3. CPR Eca.

Indoor semi-tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 3.0mm simplex MM OM3. CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor - Euroclass Eca

Suitable Applications

Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Cable Construction

Fiber Type Fiber Count
OM3 1

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue

Cable Core Water Tight

Yes

Bulk Cable Weight

8.91 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3 mm No

Table Notes

Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Max. Attenuation at 1300 nm

0.9 dB/km

Max. Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 60 mm IEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 300 N (67 lbf) IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 100 N (22 lbf) IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-10

Operating Temperature Range

-40 °C to +70 °C

Installation Temperature Range

-15 °C to +50 °C

Storage Temperature Range

-40 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

CPR Euroclass

Eca

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.50 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.50 Revision Date: 09-17-2024