Product Number: FI5M012A0

Indoor, Plenum, OM5, Mini-Distribution, 12 Fibers, Aluminum Interlocked, Lime Green Jacket

FX Indoor, OM5, Mini-Distribution, 12 Fibers, OFCP, Aluminum Interlocked Armor, 4.8mm (Double Jacket), Lime Green Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Indoor, data center, patching, inside cabinets, workstation equipment connections

Fiber Type

OM5

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Subunit Diameter

0.118 in (3.0 mm)

Subunit Color

Lime Green

Subunit Strength Members

Aramid Yarns

Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.189 in (4.8 mm)

Color

Lime Green

Number of Ripcords

1

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.480 in (12.2 mm)

Color

Lime Green

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 550 m 1100 m
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

20 x Cable OD

Min. Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

90.6 lbs/kft ( 134.7 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

OFCP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.4 Revision Date: 01-28-2025

Update and Revision

Revision Number: 0.4 Revision Date: 01-28-2025