Product Number: FOLU53MA004BKAA-C

Universal OFC MLT: Dry Tubes (4F/T), Dry Core, Glass Yarn + CST + LSZH Outer Jacket (black) 4f MM OM3 IEC 60332-3-24 rated.

Universal (Indoor/Outdoor) Dry tubes (4F/T), Dry core, optical fiber Multi Loose Tube cable with Glass Yarn strength member, Corrugated Steel Tape armor and Low Smoke Zero Halogen outer jacket (black), 4 fibers MM OM3 IEC 60332-3-24 rated.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

For outdoor/indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone cabling. For outdoor/indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Type

OM3

Fiber Core Diameter

50 µm

Fiber Diameter

125 µm

Buffer Material

PBT – Polybutylene Terephthalate

Fiber Count

4

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

5

Fibers Per Subunit

4

Subunit Waterblocking

Gel Free

Subunit Color

TIA-598-D

Central Strength Member

GRP

Cable Core Waterblocking

Waterblocking Yarns + Tape

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

12.1 mm (0.476 in)

Color

Black

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km

Min. Bend Radius During Installation

20 x Cable OD

Min. Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

2700 N (610 lbf)

Max. Tensile Strength During Operation

900 N (200 lbf)

Crush Resistance

2200N/100mm for Short Term & 1100N/100mm for Long Term

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3
Cable Impact Resistance IEC 60794-1-21-E4
Waterblocking IEC 60794-F5

Bulk Cable Weight

148 kg/km (99.5 lbs/1000ft)

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Burial

Flammability / Reaction to Fire

IEC 60332-3-24

ISO/IEC Compliance

IEC 60793-1-1<multisep/>IEC 60794-1-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.6 Revision Date: 07-18-2024

Update and Revision

Revision Number: 0.6 Revision Date: 07-18-2024