Product Number: GCPH236
Universal OFC MLT: GLASS YARNS + CST + LSZH + PA + SWA + LSZH [IEC60331-25] with 6 Tubes of Ø1.9mm 36f MM OM2.
Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) inner armor, Low Smoke Zero Halogen inner jacket, termite protection by polyamide layer, Steel Wire Armouring (Full Rodent Protected) outer armor and Low Smoke Zero Halogen (according IEC 60331-25) outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected), termite protection by polyamide layer and has Circuit Integrity properties. Existing out of 6 tubes with a diameter of 1.9mm with 36 fibers (3t x 12f) MM OM2.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor/Outdoor - Euroclass Eca |
---|---|
Suitable Applications |
For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OM2 | 36 | TIA coding (Gxxxxxx.T): Blue, Orange, Green |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
---|
Central Strength Member |
GRP |
---|---|
Cable Core Water Tight |
Yes |
Cable Core Waterblocking |
Waterblocking Glass Yarns + Tape |
Bulk Cable Weight |
540 kg/km |
SubUnit Specifications
Number of Active Subunits |
3 |
---|---|
Number of Subunit Positions |
6 |
Fibers Per Subunit |
12 |
Physical Specifications
Type of Armor |
Steel Wire |
---|
Jacket Specifications
Number of Jackets |
Triple Jacket |
---|
Inner Jacket
Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
---|---|
Material@InnerJacket2 |
Nylon |
Outer Jacket Specifications
Outer Jacket
Material | Color | Nominal Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Black | 16.6 mm | No |
Table Notes |
Standard color: Black. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1300 nm |
0.9 dB/km |
---|---|
Max. Attenuation at 850 nm |
2.9 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 332 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 332 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 3750 N (843 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1250 N (281 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
Temperature Range
Operating Temperature Range |
-30 °C to +70 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-30 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
---|---|
IEC Flammability |
IEC 60332-1-2 |
Reaction to Fire - Bundle Flame Test |
IEC 60332-3-22 |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
Resistance to Fire - Circuit Integrity |
IEC 60331-25-E120 / EN 50200-PH120 |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
CPR Euroclass |
Eca |
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.21 Revision Date: 09-17-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.21 Revision Date: 09-17-2024 |
---|