Product Number: 123086A

DeviceBus® for Honeywell SDS, 2 Pr #16+20 Str TC, PVC+FPE Ins, IS, PVC Jkt, AIA, PVC Jkt, CL2

DeviceBus® for Honeywell SDS, 2 Pair 16+20AWG (19x28+19x32) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CL2

  • Availability:
    Global
  • Status:
    Active
123086A

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 16 AWG 19x28 TC - Tinned Copper
Data Pair(s) 20 AWG 19x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Power Pair(s) PVC - Polyvinyl Chloride 0.016 in (0.41 mm) Blue & Brown
Data Pair(s) PE - Polyethylene (Foam) 0.042 in (1.1 mm) Black & White

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC Power & Data Pairs share same Drainwire

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.398 in (10.1 mm)

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.050 in (1.3 mm) 0.698 in (17.7 mm)

Overall Cable Diameter (Nominal)

0.698 in (17.7 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Power Pair(s)
Data Pair(s) 120 Ohm 76%

High Frequency (Nominal/Typical)

Element
Data Pair(s)

Table Notes

-40C

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, CL2

CEC / C(UL) Compliance

HLBCD

Update and Revision

Revision Number: 0.52 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.52 Revision Date: 12-22-2023