Product Number: 9410

High Perform Instr, 1 Pr #16 Str TC, PVC Ins E2, PVC Jkt, PLTC

High Performance Instrumentation, 1 Pair 16AWG (19x29) Tinned Copper, PVC Insulation E2 Color Code, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.0185 in (0.470 mm) 0.096 in (2.4 mm) Black & Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.260 in (6.60 mm) Yes

Overall Cable Diameter (Nominal)

0.260 in (6.60 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 4.5 Ohm/1000ft 31 pF/ft (100 pF/m) 6.2 Amps per conductor at 25°C

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

80 lbs (36 kg)

Bulk Cable Weight

35 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.602 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.602 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9410 0601000 Chrome 612825240211 C
9410 0602500 Chrome 612825240228 Z
9410 060U1000 Chrome 612825240198 C
9410 060U500 Chrome 612825240204