Product Number: 1083A

Inst, 4 Tri #20+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 4 Triad 20+22AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 4 20 AWG 7x28 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.071 in (1.8 mm) ICEA Chart E1
Comm Wire(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.066 in (1.7 mm) Orange

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Triad(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC each triad
Comm Wire(s) No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.482 in (12.2 mm) Yes

Overall Cable Diameter (Nominal)

0.482 in (12.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Triad(s) 9.5 Ohm/1000ft 11.53 Ohm/1000ft (37.83 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 5.6 Amps per conductor @ 30°C
Comm Wire(s) 17.2 Ohm/1000ft (56.4 Ohm/km) 9.6 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
5.7 in (140 mm) 5.7 in (140 mm)

Max. Pull Tension

182 lbs (82.6 kg)

Bulk Cable Weight

126 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.604 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.604 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1083A 01010000 Black Reel 10,000 ft 612825106111 C Z