Product Number: 3102A

300V, (1 triad) 12 AWG (7x20) BC, PVC/PVC, Foil Shld, PLTC

One 12 AWG triad stranded (7x20) bare copper conductors, twisted triads, PVC insulation, overall Beldfoil® shield (100% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

AWG Stranding Material No. of Triads
12 7x20 BC - Bare Copper 1

Conductor Count

3

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.024 in

Color Chart

Number Color
1 White
2 Black
3 Red

Color Chart 2

Number Color
1 Black & Red & White

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 14 7x22

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.409 in 0.053 in Yes

Conductor DCR

Nominal Conductor DCR
1.5 Ohm/1000ft

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-30°C To +105°C

Bulk Cable Weight

117 lbs/1000ft

Max. Pull Tension

260 lbs

Min. Bend Radius/Minor Axis

4.3 in

NEC/(UL) Compliance

CL3R, ITC-ER, PLTC-ER

UL AWM Style Compliance

AWM 2464

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Burial

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

ICEA Flammability

T-29-520

IEEE Flammability

1202

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.353 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.353 Revision Date: 01-10-2024