31T1612

Inst PVC/PVC, 12 Tri #16 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

31T1612
UL Instrumentation, 12 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter
16 7x24 BC - Bare Copper 0.057 in

Conductor Count

36

Insulation
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.090 in 0.016 in
Color Chart
Number Color
Triad 1 Black, White and Red Numbered 1
Triad 2 Black, White and Red Numbered 2
Triad 3 Black, White and Red Numbered 3
Triad 4 Black, White and Red Numbered 4
Triad 5 Black, White and Red Numbered 5
Triad 6 Black, White and Red Numbered 6
Triad 7 Black, White and Red Numbered 7
Triad 8 Black, White and Red Numbered 8
Triad 9 Black, White and Red Numbered 9
Triad 10 Black, White and Red Numbered 10
Triad 11 Black, White and Red Numbered 11
Triad 12 Black, White and Red Numbered 12
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.036 in 20
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.934 in 0.074 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
4.2 Ohm/1000ft
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

105°C

Operating Temperature Range

-25°C To +105°C

Mechanical Characteristics

Bulk Cable Weight

495 lbs/1000ft

Min Bend Radius (Overall)

9.5 in

Standards

NEC/(UL) Compliance

CMG, ITC, PLTC

UL AWM Style Compliance

AWM 2464

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability

FT4

IEEE Flammability

1202

UL voltage rating

300 V RMS (PLTC)

History

Update and Revision

Revision Number: 0.45 Revision Date: 01-10-2024