Product Number: 32P1816

Inst PVC/PVC, 16 Pr #18 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 16 Pair 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 16 18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.08 in (2.0 mm) Black, White and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Each Pair Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.074 in (1.9 mm) 0.863 in (21.9 mm) Yes

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
6.92 Ohm/1000ft 2.08 Ohm/1000ft (6.82 Ohm/km) 6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (PLTC)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
8.63 in (219 mm) 8.63 in (219 mm)

Max. Pull Tension

735 lbs (333 kg)

Bulk Cable Weight

364 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.69 Revision Date: 01-04-2024

Update and Revision

Revision Number: 0.69 Revision Date: 01-04-2024


Part Numbers

Item # UPC
32P1816 0105000 612825361145