Product Number: 32P1836

Inst PVC/PVC, 36 Pr #18 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 36 Pair 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Americas
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 36 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.074 in (1.9 mm) ICEA Chart E1

Inner Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Separtor -Polyster Tape

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.073 in (1.9 mm) 1.129 in Yes

Overall Cable Diameter (Nominal)

1.129 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
6.6 Ohm/1000ft 12.3 Ohm/1000ft (40.4 Ohm/km) 5 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
11.29 in (286.8 mm) 11.29 in

Max. Pull Tension

2907 lbs (1319 kg)

Bulk Cable Weight

770 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.54 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.54 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
32P1836 0102500 Reel 612825362975