Product Number: 32T1608

Inst PVC/PVC, 8 Tri #16 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 8 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Americas
  • Status:
    Active
32T1608

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS), programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element Size Stranding Material
Triad(s) 16 AWG 7x24 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.090 in (2.3 mm) Black, White, Red, and Numbered 1, Black, White, Red and Numbered 2, Black, White, Red and Numbered 3, Black, White, Red and Numbered 4, Black, White, Red and Numbered 5, Black, White, Red and Numbered 6, Black, White, Red and Numbered 7, Black, White, Red and Numbered 8

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.769 in (19.5 mm)

Electricals

Nom. Conductor DCR Max. Current
4.52 Ohm/1000ft 3.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Max. Pull Tension

856.8 lbs (388.6 kg)

Bulk Cable Weight

369 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

NEC / UL Compliance

CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.59 Revision Date: 08-10-2023

Update and Revision

Revision Number: 0.59 Revision Date: 08-10-2023


Part Numbers

Item # UPC
32T1608 0105000 612825360803