Product Number: HP120412

Inst, 4 Pr #12 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC SUN RES

UL Instrumentation, 4 Pair 12AWG (7x20) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active
HP120412

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

AWG Stranding Material Nominal Diameter
12 7x20 BC - Bare Copper 0.089 in

Conductor Count

8

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.138 in 0.024 in

Color Chart

Number Color
Pair 1 Black and White Numbered 1
Pair 2 Black and White Numbered 2
Pair 3 Black and White Numbered 3
Pair 4 Black and White Numbered 4

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.071 in 14

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.684 in 0.063 in

Conductor DCR

Nominal Conductor DCR
1.65 Ohm/1000ft

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

60°C

Operating Temperature Range

-25°C To +60°C

Bulk Cable Weight

302 lbs/1000ft

Max. Pull Tension

694 lbs

Min Bend Radius (Overall)

7.0 in

NEC Articles

Article 725

NEC/(UL) Compliance

PLTC-ER

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

CSA/C(UL) Flammability

FT4

UL voltage rating

300 V RMS

Update and Revision

Revision Number: 0.42 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.42 Revision Date: 02-03-2025


Part Numbers

Item # Put-Up Type
HP1204120102500 Reel