Product Number: RMK4C25

RailTuff™ Medium wall cable EN 50264-3-2 600V 4C25 MM

RailTuff™ Rolling stock medium wall power cable, RMK4C25mm2, EN 50264-3-2, 600V, Tinned Copper Conductor, XLPO Insulation, XLPO Outer Jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Class Material
25 mm² Class 5 TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Conductor(s) XLPO - Crosslink Polyolefin 8.60 mm (0.339 in) Black 1, Black 2, Black 3, Black 4

Outer Jacket

Material
XLPO - Crosslink Polyolefin

Overall Cable Diameter (Nominal)

23.80 mm (0.9370 in)

Electricals

Max. Conductor DCR
0.795 Ohms @ 20 Deg C

Voltage

Voltage Rating Breakdown Voltage
600/1000 V 3.5 kVac/5min.

Temperature

Operating
-40°C to +120°C

Bulk Cable Weight

1156 kg/km (776.8 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, EN 50266-2-4

ISO/IEC Compliance

IEC 60228, IEC 61034-2 - Smoke Density Min Transmittance = 70%

CENELEC Compliance

EN 45545-2

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

TJ/CL 313

Notes

EN 50264-3-2 Table 8 Category MMS; Toxicity test on both insulation and jacket as per EN 50305 Clause 9.2: ≦ 3; Toxicity test on both insulation and jacket as per EN 45545-2 Table 5-R15 and R16-HL3: ≦ 6

Update and Revision

Revision Number: 0.14 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.14 Revision Date: 05-31-2024