Product Number: 19107

Portable Cordage, 3 C #14 Str BC, EPDM Ins, Rubber Jkt, UL Type S

Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type S

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 AWG 41x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
EPDM - Ethylene Propylene Diene Monomer 0.048 in (1.2 mm) 0.170 in (4.32 mm) Black, White, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.085 in (2.2 mm) 0.535 in

Electricals

Nom. Conductor DCR Max. Current
2.76 Ohm/1000ft 18 Amps per Conductor at 25ºC (13 Amps over 50 ft)
13 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature
60°C

Max. Pull Tension

142.5 lbs (64.64 kg)

Bulk Cable Weight

156 lbs/1000ft

Environmental Suitability

Outdoor

NEC / UL Compliance

Article 400, S

AWM Compliance

S

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Cabling Paper Separator Tape

Update and Revision

Revision Number: 0.396 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.396 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19107 010250 Black Reel 250 ft 612825126492 C F

Resources

Resources