Product Number: 19129

Portable Cordage, 3 C #18 Str BC, EPDM Ins, Rubber Jkt, UL Type SJ

Portable Cordage, 3 Conductor 18AWG (16x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 16x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.031 in (0.79 mm) 0.110 in mm Black, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.044 in (1.1 mm) 0.328 in

Overall Cable Diameter (Nominal)

0.328 in

Electricals

Nom. Conductor DCR Max. Current
6.7 Ohm/1000ft 15 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -25°C to 60°C

Bend Radius

Stationary Min. Installation Min.
3.28 in (83.3 mm) 3.28 in

Max. Pull Tension

62.4 lbs (28.3 kg)

Bulk Cable Weight

55 lbs/1000ft

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, SJ

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Cabling paper separator tape

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19129 010250 Black Reel 250 ft 612825126676 C F

Resources

Resources