Product Number: 19202

Portable Cordage, 2 C #14 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 2 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 41x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.048 in (1.2 mm) 0.17 in mm Black, White

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve CPE - Chlorinated Polyethylene (Thermoset) 0.085 in (2.2 mm) 0.523 in

Overall Cable Diameter (Nominal)

0.523 in

Electricals

Nom. Conductor DCR Max. Current
2.76 Ohm/1000ft 25 Amps per Conductor at 25ºC (13 Amps over 50 ft)
13 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -25°C to 90°C

Bend Radius

Stationary Min. Installation Min.
5.23 in (133 mm) 5.23 in

Max. Pull Tension

106.6 lbs (48.35 kg)

Bulk Cable Weight

138 lbs/1000ft

Environmental Suitability

Oil Resistance

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, SO

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Oil Resistant Jacket; Overall Cabling Separator Material: Cotton Serve

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19202 010250 Black Reel 250 ft 612825126744 C F

Resources

Resources