Product Number: 19205

Portable Cordage, 3 C #10 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 3 Conductor 10AWG (105x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 10 AWG 105x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.05 in (1.3 mm) 0.224 in (5.69 mm) Black, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.099 in (2.5 mm) 0.681 in

Overall Cable Diameter (Nominal)

0.681 in

Electricals

Nom. Conductor DCR Max. Current
1.09 Ohm/1000ft 30 Amps per Conductor at 25ºC (25 Amps over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.81 in (173 mm) 6.81 in

Max. Pull Tension

409.5 lbs (185.7 kg)

Bulk Cable Weight

293 lbs/1000ft

Environmental Suitability

Indoor, Oil Resistance

NEC / UL Compliance

Article 400, SO

AWM Compliance

SO

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Overall Cabling Separator Material: Paper Tape

Update and Revision

Revision Number: 0.384 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.384 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19205 010250 Black Reel 250 ft 612825126775 C F

Resources

Resources