Product Number: 19217

Portable Cordage, 4 C #14 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 4 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 14 AWG 41x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.048 in (1.2 mm) 0.170 in (4.32 mm) Black, White, Green, Red

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.087 in (2.2 mm) 0.603 in Yes

Overall Cable Diameter (Nominal)

0.603 in

Electricals

Nom. Conductor DCR Max. Current
2.76 Ohm/1000ft 15 Amps per Conductor at 25ºC (10 Amps over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.03 in (153 mm) 6.03 in

Max. Pull Tension

213.2 lbs (96.71 kg)

Bulk Cable Weight

202 lbs/1000ft

Environmental Suitability

Indoor, Oil Resistance

NEC / UL Compliance

Article 400, SO

AWM Compliance

SO

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19217 01050 Black Reel 50 ft 612825126843 C
19217 010200 Black Reel 200 ft 612825126836 C

Resources

Resources