Product Number: 19353

Portable Cordage, 3 C #16 Str BC, PVC Ins, PVC Jkt, UL Type SJT

Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJT

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage for supplying power to appliances and tools

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 16 AWG 65x34 BC - Bare Copper 1.31mm2

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.124 in (3.15 mm) Light Blue, Brown, Green/Yellow

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.036 in (0.91 mm) 0.353 in (8.97 mm)

Overall Cable Diameter (Nominal)

0.353 in (8.97 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 4.4 Ohm/1000ft 10 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (Type SJT)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
3.5 in (89 mm) 3.5 in (89 mm)

Max. Pull Tension

97.5 lbs (44.2 kg)

Bulk Cable Weight

72 lbs/1000ft

NEC / UL Compliance

SJT

AWM Compliance

SJT

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.524 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.524 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19353 010250 Black Reel 250 ft 612825126966 C

Resources

Resources