Product Number: 19401

Portable Cordage, 3 C #18 Str BC, PVC Ins, PVC Jkt, UL Type SVT

Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SVT

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage and cordage

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 42x34 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.084 in (2.1 mm) Brown, Blue, Green/Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.043 in (1.1 mm) 0.27 in (6.9 mm)

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
60°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

63.9 lbs (29.0 kg)

Bulk Cable Weight

45 lbs/1000ft

Environmental Suitability

Oil Resistance

NEC / UL Compliance

Article 400, SVT

AWM Compliance

SVT

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.512 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.512 Revision Date: 03-04-2023

Part Numbers

Item # Color Putup Type Length UPC Footnote
19401 010250 Black Reel 250 ft 612825127031 F
19401 0101000 Black Reel 1,000 ft 612825127024 F

Resources

Resources