Product Number: 6056

Teck90 1000V, 3+G C #6+8 Str BC, XLPE Ins M4, PVC Jkt, SIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 3+G Conductor 6+8AWG (7x14H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Steel Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
6056

Specifications

Suitable Applications

CEC Power and Control Applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 6 AWG 7x14 BC - Bare Copper
Ground Wire 1 8 AWG 7x16 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.060 in (1.5 mm) 0.300 in (7.62 mm) Black, Red, Blue
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.773 in (19.6 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
SIA - Steel Interlock Armor 0.034 in (0.86 mm) 1.033 in (26.24 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 1.129 in (28.68 mm)

Overall Cable Diameter (Nominal)

1.129 in (28.68 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.411 Ohm/1000ft 75 Amps per Conductor at 30ºC
Ground Wire 0.667 Ohm/1000ft (2.19 Ohm/km) 55 Amps per Conductor at 30ºC

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

UL Temperature Operating
90°C -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
9.032 in (229.4 mm) 9.032 in (229.4 mm)

Max. Pull Tension

142.1 lbs (64.46 kg)

Bulk Cable Weight

1019 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

TECK 90, HL

Update and Revision

Revision Number: 0.62 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.62 Revision Date: 05-31-2024


Resources

Resources