Product Number: 6064

Teck90 600V, 50+G C #14+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 50+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Global inventory:
    Available
6064

Specifications

Suitable Applications

CEC Power and Control Applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 50 14 AWG 7x22 BC - Bare Copper
Ground Wire 1 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.132 in (3.35 mm) Black and Numbered
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.276 in (32.41 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.034 in (0.86 mm) 1.536 in (39.01 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 1.642 in (41.71 mm)

Overall Cable Diameter (Nominal)

1.642 in (41.71 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 2.65 Ohm/1000ft 12.5 Amps per Conductor at 30ºC
Ground Wire 2.67 Ohm/1000ft (8.76 Ohm/km) 25 Amps per Conductor at 30ºC

Voltage

Voltage Rating
600 V (TECK 90)

Temperature

UL Temperature Operating
90°C -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
13.136 in (333.65 mm) 13.136 in (333.65 mm)

Max. Pull Tension

2984.6 lbs (1353.8 kg)

Bulk Cable Weight

1471 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

TECK 90, HL

Update and Revision

Revision Number: 0.63 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.63 Revision Date: 05-31-2024

Resources

Resources