Product Number: 6164

Teck90 1000V, 4+G C #1/0+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 4+G Conductor 1/0+6AWG (19x12H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 1/0 AWG 19x12 BC - Bare Copper
Ground Wire 1 6 AWG 7x14 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.080 in (2.0 mm) 0.527 in (13.4 mm) Black, White, Red, Blue
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.436 in (36.47 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.034 in (0.86 mm) 1.696 in (43.08 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 1.802 in (45.77 mm)

Overall Cable Diameter (Nominal)

1.802 in (45.77 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 102 Ohm/1000ft 24 Amps per Conductor at 30ºC
Ground Wire 0.419 Ohm/1000ft (1.37 Ohm/km) 75 Amps per Conductor at 30ºC

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

UL Temperature Operating
90°C -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
14.416 in (366.17 mm) 14.416 in (366.17 mm)

Max. Pull Tension

5561.5 lbs (2522.7 kg)

Bulk Cable Weight

2241 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

TECK 90, HL

Update and Revision

Revision Number: 0.192 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.192 Revision Date: 05-31-2024

Resources

Resources