Product Number: C5504

Teck90 600V, 6+G C #14+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 6+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 14 AWG 7x23 BC - Bare Copper
Ground Wire 1 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.03 in (0.76 mm) 0.132 in mm Black and Numbered
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.49 in (12 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 0.715 in (18.2 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.811 in (20.6 mm) Yes

Overall Cable Diameter (Nominal)

0.811 in (20.6 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 2.67 Ohm/1000ft 20 Amps per Conductor at 30ºC
Ground Wire 2.67 Ohm/1000ft (8.76 Ohm/km)

Voltage

Voltage Rating
600 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.48 in (165 mm) 6.48 in (165 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

310 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.255 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.255 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5504 01010000 Reel 612825282167
C5504 01010000 Reel 612825282167
C5504 0102500 Reel 612825282174
C5504 0105000 Reel 612825282181
C5504 0107500 Reel 612825282198
C5504 J225000 Reel 612825282150
C5504 0105000 Reel

Resources

Resources