Product Number: C5561

Teck90 600V, 3+G C #10+12 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 3+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 10 7x18 BC - Bare Copper
Ground 1 12 7x20 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.031 in (0.79 mm) 0.174 in (4.42 mm) Black, Red, Blue

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.468 in (11.9 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 0.693 in (17.6 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.789 in (20.0 mm) Yes

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1.06 Ohm/1000ft 40 Amps per Conductor at 30ºC
Ground 1.65 Ohm/1000ft (5.41 Ohm/km)

Voltage

Voltage Rating
600 V (TECK 90)

Temperature

UL Temperature Operating Installation
90°C -40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.312 in (160.3 mm) 6.312 in (160.3 mm)

Max. Pull Tension

707.2 lbs (320.8 kg)

Bulk Cable Weight

321 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.200 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.200 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5561 01010000 Reel 612825283096
C5561 0102500 Reel 612825283102
C5561 0105000 Reel 612825283119
C5561 0107500 Reel 612825283133
C5561 0105000 Reel 612825283119
C5561 01010000 Reel

Resources

Resources