Product Number: C5601

Teck90 1000V, 3+G C #4+8 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 3+G Conductor 4+8AWG (7x12) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 4 7x12 BC - Bare Copper
Ground 1 8 7x16 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.061 in (1.5 mm) 0.347 in (8.81 mm) Black, Red, Blue

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 0.840 in (21.3 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 1.174 in (29.82 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 1.270 in (32.26 mm) Yes

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.26 Ohm/1000ft 95 Amps per Conductor at 30ºC
Ground 0.654 Ohm/1000ft (2.15 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

UL Temperature Operating Installation
90°C -40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
10.16 in (258.1 mm) 10.16 in (258.1 mm)

Max. Pull Tension

2077.4 lbs (942.29 kg)

Bulk Cable Weight

936 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.197 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.197 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type
C5601 0101640 Reel
C5601 0102000 Reel
C5601 0103000 Reel
C5601 0103280 Reel
C5601 0106000 Reel

Resources

Resources