Product Number: C5635

Teck90 1000V, 3+G C #2/0+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 3+G Conductor 2/0+6AWG (19x11H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 2/0 AWG 19x11 BC - Bare Copper
Ground Wire 1 6 AWG 7x14 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.08 in (2.0 mm) 0.571 in mm Red, Black, Blue
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.394 in (35.41 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 1.654 in (42.01 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 1.76 in (44.7 mm) Yes

Overall Cable Diameter (Nominal)

1.76 in (44.7 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.0827 Ohm/1000ft 24 Amps per Conductor at 30ºC
Ground Wire 0.419 Ohm/1000ft (1.37 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
14.08 in (357.6 mm) 14.08 in (357.6 mm)

Max. Pull Tension

5395.5 lbs (2447.4 kg)

Bulk Cable Weight

2199 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.252 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.252 Revision Date: 05-31-2024

Resources

Resources