Product Number: DUYULA1DE10

Fault Managed Power Systems Hybrid Cable up to 12 Fibers with 1.0mm² Conductors

Fault Managed Power Systems Hybrid Cable up to 12 Fibers in 1 Mini Distribution Sub-Unit with 250 μm Primary Coated Colored Fibers with 4 insulated 1.0mm² Conductors

  • Availability:
    Global
  • Global inventory:
    Available
DUYULA1DE10

Specifications

Suitable Applications

Fault Managed Power Systems (FMPS), Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras), Power over long distances

Fiber Type

OS2

Fiber Count

12

Fiber Color Coding

TIA-598-D

Subunit Strength Members

Aramid yarns

Fibers Per Subunit

12

Conductor Type

BC - Bare Copper

Number of Pairs

2

Insulation Material

Polyolefin (PO, PE, PP)

Nom. Insulation Diameter

2.1 mm

Nom. Capacitance Cond-to-Cond

77.1 pF/m

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

9.4 mm (0.37 in)

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm 1625 nm
Max. Attenuation 0.39 dB/km 0.24 dB/km 0.29 dB/km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

20x Cable OD

Max. Tensile Strength During Installation

1500 N (340 lbf)

Bulk Cable Weight

112 kg/km (75.3 lbs/1000ft)

Installation Temperature Range

-5 °C to +55 °C

Operating Temperature Range

-30 °C to +55 °C

Storage Temperature Range

-30 °C to +55 °C

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

IEC 60331-2, IEC 60332-3-22

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.53 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.53 Revision Date: 03-04-2025