Product Number: 10GXV92

DNV GL, Shipboard, 10GX Category 6A Enhanced Cable, 4 Pair, S/FTP, LSZH Indoor CPR Eca 60332-3-24

DNV GL, Shipboard, Category 6A Enhanced Premise Horizontal Cable (625MHz), 4-Pair, 23 AWG Solid Bare Copper conductors, S/FTP, Foam Polyethylene insulation, each pair with Beldfoil® shield, tinned copper braid shield (30%), LSZH jacket CPR Euroclass Eca IEC60332-3-24

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Individual Shielded Pair 23 AWG Solid BC - Bare Copper 4 8

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Shielded Pair PE - Polyethylene (Foam) 1.32 mm (0.0520 in) White & Blue, White & Orange, White & Green, White & Brown

Cable Core

Description
4 pairs twisted together

Inner Shield

Element Shield Type Material Coverage
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly) 100%

Table Notes

Aluminum facing outside

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 30%

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.0 mm (0.31 in) Yes

Overall Cable Diameter (Nominal)

8.0 mm (0.31 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
45 ns/100m 78%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 68 65 20 67 67 40 35
4 3.8 dB/100m 66.3 63.3 62.5 59.5 56 53 23 67 66.2 34 23
10 5.9 dB/100m 60.3 57.3 54.4 51.4 48 45 25 67 58.2 30 15
16 7.5 dB/100m 57.2 54.2 49.8 46.8 43.9 40.9 25 67 54.1 28 10.9
31.2 10.5 dB/100m 52.9 49.9 42.4 39.4 38.1 35.1 23.6 67 48.3 25.1 5.1
62.5 15 dB/100m 48.4 45.4 33.4 30.4 32.1 29.1 21.5 65.6 42.3 22
100 19.1 dB/100m 45.3 42.3 26.2 23.2 28 25 20.1 62.5 38.2 20
125 21.5 dB/100m 43.8 40.8 22.3 19.3 26.1 23.1 19.4 61 36.3 19
200 27.6 dB/100m 40.8 37.8 13.2 10.2 22 19 18 58 32.2 17
250 31.1 dB/100m 39.3 36.3 8.3 5.3 20 17 17.3 56.5 30.2 16
300 34.3 dB/100m 38.1 35.1 3.9 0.9 18.5 15.5 17.3 55.3 28.7
500 45.3 dB/100m 34.8 31.8 -10.4 -13.4 14 11 17.3 52 24.2
625 51.2 dB/100m 33.4 30.4 -17.8 -20.8 12.1 9.1 17.3 50.6 22.3

Table Notes

Limits below 4 MHz and at 625 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type Ib

Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
32 mm (1.3 in) 64 mm

Max. Pull Tension

85 N (19 lbf)

Bulk Cable Weight

62 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA 568.2-D

Third Party Performance Verification

DNV GL certification

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 80%

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = d

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.103 Revision Date: 12-12-2023

Update and Revision

Revision Number: 0.103 Revision Date: 12-12-2023


Part Numbers

Item # Color Putup Type Length EAN
10GXV92.06500 Blue Reel 500 m 8719605180384
10GXV92.061000 Blue Reel 1,000 m 8719605225313
10GXV92.08500 Gray Reel 500 m 8719605222756