Product Number: 1583ENH

Category 5e Cable, 4 Pair, U/UTP, LSZH Indoor CPR Dca

Category 5e Premise Horizontal Cable (100MHz), 4-Pair, 24 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 24 Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 0.9 mm (0.035 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.6 mm (0.18 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 65.3 62.3 63.2 60.2 64 61 20 40 35
4 4 dB/100m 56.3 53.3 52.32 49.3 52 49 23 34 23
10 6.3 dB/100m 50.3 47.3 44 41 44 41 25 30 15
16 8 dB/100m 47.2 44.2 39.2 36.2 39.9 36.9 25 28 10.9
20 9 dB/100m 45.8 42.8 36.8 33.8 38 35 25 27 9
31.25 11.4 dB/100m 42.9 39.9 31.5 28.5 34.1 31.5 23.6 25.1 5.5
62.5 16.5 dB/100m 38.4 35.4 21.9 18.9 28.1 25.1 21.5 22
100 21.3 dB/100m 35.3 32.3 14 11 24 21 20.1 20

Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C To +60°C 0°C To +50°C

Bend Radius

Installation Min.
40 mm (1.6 in)

Max. Pull Tension

65 N (15 lbf)

Bulk Cable Weight

28 kg/km (19 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d2,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5, IEC 60754-1, IEC 60754-2, IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = a

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.293 Revision Date: 12-12-2023

Update and Revision

Revision Number: 0.293 Revision Date: 12-12-2023

Part Numbers

Item # Color Putup Type Length EAN
1583ENH.10U305 Black UnReel 305 m 8719605002570
1583ENH.01305 Blue Reel 305 m 8719605002433
1583ENH.01U305 Blue UnReel 305 m 8719605002457
1583ENH.01500 Blue Reel 500 m 8719605002440
1583ENH.011000 Blue Reel 1,000 m 8719605125194
1583ENH.00B100 Gray, RAL 7032 Flat Box 100 m 8719605002419
1583ENH.00305 Gray, RAL 7032 Reel 305 m 8719605002389
1583ENH.00U305 Gray, RAL 7032 UnReel 305 m 8719605002426
1583ENH.00500 Gray, RAL 7032 Reel 500 m 8719605002402
1583ENH.001000 Gray, RAL 7032 Reel 1,000 m 8719605002372
1583ENH.003570 Gray, RAL 7032 Reel 3,570 m 8719605002396
1583ENH.02U305 Green UnReel 305 m 8719605002464
1583ENH.04U305 Orange UnReel 305 m 8719605002501
1583ENH.04500 Orange Reel 500 m 8719605002495
1583ENH.07U305 Red UnReel 305 m 8719605002549
1583ENH.07500 Red Reel 500 m 8719605002532
1583ENH.05U305 Violet UnReel 305 m 8719605002525
1583ENH.05500 Violet Reel 500 m 8719605002518
1583ENH.09U305 White UnReel 305 m 8719605002563
1583ENH.03U305 Yellow UnReel 305 m 8719605002488
1583ENH.031000 Yellow Reel 1,000 m 8719605002471