Product Number: 1633PES

Category 5e Cable, 4 Pair, SF/UTP, PE

Category 5e Premise Horizontal Cable (100MHz), 4-Pair, 24 AWG solid bare copper conductors, SF/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, tinned copper braid (30% coverage), PE jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Individual Pair 24 AWG Solid BC - Bare Copper 4 8

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1.05 mm (0.0413 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Cable Core

Description
4 pairs twisted together covered with a polyester foil

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC
Braid Tinned Copper (TC) 30%

Table Notes

Aluminum facing outside in contact with drain wire

Outer Jacket

Material Nom. Diameter
PE - Polyethylene 6.3 mm (0.25 in)

Overall Cable Diameter (Nominal)

6.3 mm (0.25 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 69%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 65.3 62.3 63.2 60.2 64 61 20 40 35
4 4 dB/100m 56.3 53.3 52.32 49.3 52 49 23 34 23
10 6.3 dB/100m 50.3 47.3 44 41 44 41 25 30 15
16 8 dB/100m 47.2 44.2 39.2 36.2 39.9 36.9 25 28 10.9
20 9 dB/100m 45.8 42.8 36.8 33.8 38 35 25 27 9
31.25 11.4 dB/100m 42.9 39.9 31.5 28.5 34.1 31.5 23.6 25.1 5.5
62.5 16.5 dB/100m 38.4 35.4 21.9 18.9 28.1 25.1 21.5 22
100 21.3 dB/100m 35.3 32.3 14 11 24 21 20.1 20

Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type II

Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30 to +60 0 to +50

Bend Radius

Stationary Min. Installation Min.
25 mm (0.98 in) 50 mm

Max. Pull Tension

72 N (16 lbf)

Bulk Cable Weight

45 kg/km

Environmental Suitability

Indoor/Outdoor, Outdoor - Black only, Sunlight Resistance - Black only

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = c

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.213 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.213 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length EAN
1633PES.00500 Black Reel 500 m 8719605155986