Product Number: 7860VNH

DNV GL, Shipboard, Category 6 Cable, 4 Pair bonded, F/UTP, LSZH Indoor CPR Dca

DNV GL, Shipboard, Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, F/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, LSZH jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Individual Pair 23 AWG Solid BC - Bare Copper 4 8

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1.35 mm (0.0531 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Bonded-Pair

Yes

Cable Core

Description Separator
4 pairs twisted together covered with a polyester foil Center Member (Patented X-Spline®)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC

Table Notes

Aluminum facing outside in contact with drain wire

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.0 mm (0.31 in)

Overall Cable Diameter (Nominal)

8.0 mm (0.31 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 70 67 20 40 35
4 3.8 dB/100m 66.3 63.3 62.4 59.4 58 55 23 34 23
10 6 dB/100m 60.3 57.3 54.3 51.3 50 47 25 30 15
16 7.6 dB/100m 57.2 54.2 49.6 46.6 45.9 42.9 25 28 10.9
20 8.5 dB/100m 55.8 52.8 47.3 44.3 44 41 25 27 9
31.2 10.7 dB/100m 52.9 49.9 42.1 39.1 40.1 37.1 23.6 25.1 5.1
62.5 15.5 dB/100m 48.4 45.4 32.9 29.9 34.1 31.1 21.5 22
100 19.9 dB/100m 45.3 42.3 25.4 22.4 30 27 20.1 20
155 25.3 dB/100m 42.4 39.4 17.1 14.1 26.2 23.2 18.8 18.1
200 29.1 dB/100m 40.8 37.8 11.6 8.6 24 21 18 17
250 33 dB/100m 39.3 36.3 6.3 3.3 22 19 17.3 16

Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type II

Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
29 mm (1.1 in) 58 mm

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

50 kg/km

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

Third Party Performance Verification

DNV GL certification

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = c

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.105 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.105 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length EAN
7860VNH.06500 Blue Reel 500 m 8719605180445
7860VNH.08500 Gray, RAL 7032 Reel 500 m 8719605197733