Product Number: 7965GLY

Category 6 Cable, 4 Pair, U/UTP, LSZH Indoor CPR Dca

Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 24 AWG solid Bare copper conductors, U/UTP, Polyethylene insulation, LSZH jacket CPR Dca

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 24 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 0.90 mm (0.035 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Cable Core

Description Separator
4 pairs twisted together Center Member (Patented X-Spline®)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.3 mm (0.21 in)

Overall Cable Diameter (Nominal)

5.3 mm (0.21 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 75.3 72.3 73.2 70.2 70 67 20 40 35
4 3.8 66.3 63.3 62.4 59.4 58 55 23 34 23
10 6 60.3 57.3 54.3 51.3 50 47 25 30 15
16 7.6 57.2 54.2 49.6 46.6 45.9 42.9 25 28 10.9
20 8.5 55.8 52.8 47.3 44.3 44 41 25 27 9
31.2 10.7 52.9 49.9 42.1 39.1 40.1 37.1 23.6 25.1 5.1
62.5 15.5 48.4 54.4 32.9 29.9 34.1 31.1 21.5 22
100 19.9 45.3 42.3 25.4 22.4 30 27 20.1 20
155 25.3 42.4 39.4 17.1 14.1 26.2 23.2 18.8 18.1
200 29.1 40.8 37.8 11.6 8.6 24 21 18 17
250 33 39.3 36.3 6.3 3.3 22 19 17.3 16

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Screening Class

Type III

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating
-30°C To +60°C

Bend Radius

Stationary Min. Installation Min.
23 mm (0.91 in) 46 mm (1.8 in)

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

32 kg/km (22 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d2,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.19 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.19 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
7965GLY.00500 Blue Reel 500 m 8719605198518