Product Number: H226U01

CROSS CONNECT WIRE 4x0.5MM PVC

CROSS CONNECT WIRE 4x0.5MM PVC - N65

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

For use as intra- or inter-rack cabling for telecommunication systems

Conductor

Stranding Material Nominal Diameter No. of Quads
Solid TC - Tinned Copper 0.5 mm 1

Conductor Count

4

Insulation

Layer Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness
1 PVC - Polyvinyl Chloride 0.93 mm 0.05 mm 0.15 mm
2 Nylon 1.13 mm 0.05 mm 0.06 mm

Color Chart

Number Color
Quad 1 Blue / Green / Orange / White

Outer Jacket

Material
PVC/Nylon - Polyvinyl Chloride + Nylon

Min Elongation at Breakof Conductors

15 %

Cabling

Diameter
2.75 mm

Conductor DCR

Max. Conductor DCR
92 Ohm/km

Min Insulation Resistance

1000 MOhm*km

Electrical Characteristics Notes

Dielectric strength insulation 1 KV ac for 1 minute.

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-25°C To +70°C

Other Temp Range

-25-+70 °C

Solder Shrinkage Description

<lt/> 4% Insulation (PVC+PA) at 150° for 15 min.

Aging

No cracks according to IEC 189-7

Environmental Space

Indoor

Other Flammability

according to N65

Update and Revision

Revision Number: 0.117 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.117 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type Length
H226U01.00B200 Blue-Green-Orange-White Flat Box 200 m