Product Number: IEA007

DataTuff® 6A, 4 Bonded-Pr #22 Sol BC, PO Ins, X-spline, PVC Jkt, OS+TC Brd, PVC Jkt, PLTC, CMR, CMX Outdoor

Industrial Ethernet Cat 6A, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PO Insulation, X-spline, PVC Inner Jacket, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, PVC Outer Jacket, PLTC, CMR, CMX Outdoor

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet Cat 6, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PO Insulation, X-spline, PVC Inner Jacket, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, PVC Outer Jacket, PLTC, CMR, CMX Outdoor

Conductor

Material No. of Pairs
BC - Bare Copper BC - Bare Copper (v799780)

Insulation

Nom. Insulation Diameter Color Code
PO - Polyolefin (687467) mm White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Inner Jacket

Nom. Diameter
PVC - Polyvinyl Chloride (687384)

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.425 in (10.8 mm) No

Overall Cable Diameter (Nominal)

0.425 in (10.8 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 74.3 72.3 72.3 70.3 67.8 64.8 20.0 67.0 67.0 40.0 35.0
4 3.8 65.3 63.3 61.5 59.5 55.8 52.8 23.0 67.0 66.2 40.0 23.0
8 5.3 60.8 58.8 55.4 53.4 49.7 46.7 24.5 40 16.9
10 5.9 59.3 57.3 53.4 51.4 47.8 44.8 25.0 67.0 58.2 40.0 15.0
16 7.5 56.2 54.2 48.8 46.8 43.7 40.7 25.0 38.0 10.9
20 8.4 54.8 52.8 46.4 44.4 41.8 38.8 25.0 67.0 52.2 37.0 9.0
25 9.4 53.3 51.3 44.0 42.0 39.8 36.8 24.3 67.0 50.2 36.0 7.0
31.25 10.5 51.9 49.9 41.4 39.4 37.9 34.9 23.6 67.0 48.3 35.1 5.1
62.5 15.0 47.4 45.4 32.4 30.4 31.9 28.9 21.5 32.0
100 19.1 44.3 42.3 25.2 23.2 27.8 24.8 20.1 62.5 38.2 30.0
200 27.6 39.8 37.8 12.2 10.2 21.8 18.8 18.0 27.0
250 31.1 38.3 36.3 7.3 5.3 19.8 16.8 17.3 56.5 30.2 26.0
300 34.3 37.1 35.1 2.9 0.9 18.3 15.3 16.8 55.3 28.7 25.2
350 37.2 36.1 34.1 16.9 13.9 16.3 54.3 27.3 24.6
400 40.1 35.3 33.3 15.8 12.8 15.9 53.5 26.2 24.0
450 42.7 34.5 32.5 14.7 11.7 15.5 52.7 25.1 23.5
500 45.3 33.8 31.8 13.8 10.8 15.2 52.0 24.2 23.0

Voltage

UL Voltage Rating
300 V (CMR), 600 V (AWM)

Temperature

UL Temperature Operating Installation Storage
75°C -40°C To +75°C -25C To +75°C -40°C To +60°C

Bend Radius

Installation Min. Flexing Min.
2.6 in (66 mm) 5.1 in (130 mm)

Bend Radius Table Notes

Theses cable are rated for both indoor and outdoor applications. For outdoor installations, the continuous flexing bend radius must be applied for outdoor use. Outdoor installations are susceptible to frequent movement due to environmental factors.

Bulk Cable Weight

87.5 lbs/1000ft (130 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 Flame only

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, Article 725, PLTC - CMR/CMX Outdoor

AWM Compliance

AWM 21047

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical system.

Update and Revision

Revision Number: 0.34 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.34 Revision Date: 02-26-2026