Product Number: NN01302

DataTwist 2400 Category 6+ Cable, 2 x 4 Pair, U/UTP, LSZH Indoor CPR Dca

Category 6 Enhanced Premise Horizontal Cable (300MHz) shotgun, 2 x 4-Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, LSZH Jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 24 AWG Solid BC - Bare Copper 8

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1 mm (0.039 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
4 pairs twisted together

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.5 mm (0.22 in)

Table Notes

Figure 8 construction

Overall Cable Diameter (Nominal)

5.5 mm (0.22 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
94 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
45 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2 dB/100m 75.3 73.3 73.3 71.3 70.8 67.8 20 40 35
4 3.7 dB/100m 66.3 64.3 62.6 60.6 58.8 55.8 23 40 23
10 5.8 dB/100m 61.8 59.8 56 54 50.8 47.8 25 40 15
16 7.4 dB/100m 58.6 56.6 51.2 49.2 46.7 43.7 25 38 10.9
31.2 10.4 dB/100m 54 52 43.6 41.6 40.9 37.9 23.6 35.1 5.1
62.5 15 dB/100m 49.1 47.1 34.1 32.1 34.9 31.9 21.5 32
100 19.3 dB/100m 45.8 43.8 26.5 24.5 30.8 27.8 20.8 30
155 24.5 dB/100m 42.7 40.7 18.2 16.2 27 24 19.5 29
200 28.3 dB/100m 40.9 38.9 12.6 10.6 24.8 21.8 18.7 27
250 32.1 dB/100m 39.3 37.3 7.2 5.2 22.8 19.8 18 26
300 35.6 dB/100m 38.1 36.1 2.5 21.3 18.3 17.5
350 38.9 dB/100m 37.1 35.1 19.9 16.9 17
450 45 dB/100m 35.5 33.5 17.7 14.7 16.2

Table Notes

Limits above 300 MHz are for information only. Reference standard: IEC 61156-5

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
23 mm (0.91 in) 46 mm

Max. Pull Tension

130 N (29 lbf)

Bulk Cable Weight

68 kg/km

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d2,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.260 Revision Date: 09-04-2024

Update and Revision

Revision Number: 0.260 Revision Date: 09-04-2024

Part Numbers

Item # Color Putup Type Length EAN
NN01302.00500 White Reel 500 m 8719605103642