Product Number: O-10GA24A

CAT 6A 4P23AWG, U/UTP, PVC Inner Jkt, PE Outer Jkt, Outdoor

CAT 6A 4PR x 23AWG U/UTP, Solid Bare Copper Conductors, PO Insultaion, PVC Inner Jacket, PE Outer Jacket, Outdoor

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone Cable for outdoor application. Support current and future category 6 and 6A applications:such as 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T,ISDN, ATM as well as PoE application etc.

Conductor

AWG Stranding Material
23 Solid BC - Bare Copper

Conductor Count

8

Total Number of Pairs

4

Insulation

Material Nominal Diameter
PO - Polyolefin 1.14 mm

Bonded-Pair

N/A

Color Chart

Number Color
Pair 1 White & Blue
Pair 2 Orange & White with Orange Stripe
Pair 3 Green & White with Green Stripe
Pair 4 Brown & White with Brown Stripe

Inner Jacket

Material
PVC - Polyvinyl Chloride

Cabling

Filler
Central Spline(Red color)

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 8.2±0.3 mm

Min Elongation at Breakof Conductors

10 %

Min Elongation at Breakof Insulation

100 %

Min Elongation at Breakof Jacket

100 %

Conductor DCR

Max. Conductor DCR Max. DCR Unbalance Max DCR Unbalanced Between Pairs [%]
95 Ohm/km 2 % 4 %

Capacitance

Max. Capacitance Unbalance Max. Mutual Capacitance
160 pF/100m 56 pF/m

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
538 ns/100m 45 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT Min. PSAACRF Min. TCL [dB] Min. ELTCTL [dB]
1 MHz 2.1 dB/100m 75.3 dB 72.3 dB 68 dB 65.0 dB 20 dB 67.0 dB 67.0 dB 40 dB 35.0 dB
4 MHz 3.8 dB/100m 66.3 dB 63.3 dB 56 dB 53.0 dB 23 dB 67.0 dB 66.2 dB 34 dB 23.0 dB
10 MHz 5.9 dB/100m 60.3 dB 57.3 dB 48 dB 45.0 dB 25 dB 67.0 dB 58.2 dB 30 dB 15.0 dB
16 MHz 7.5 dB/100m 57.2 dB 54.2 dB 43.9 dB 40.9 dB 25 dB 67.0 dB 54.1 dB 28 dB 10.9 dB
31.25 MHz 10.5 dB/100m 52.9 dB 49.9 dB 38.1 dB 35.1 dB 23.6 dB 67.0 dB 48.3 dB 25.1 dB
62.5 MHz 15.0 dB/100m 48.4 dB 45.4 dB 32.1 dB 29.1 dB 21.5 dB 65.6 dB 42.3 dB 22 dB
100 MHz 19.1 dB/100m 45.3 dB 42.3 dB 28 dB 25.0 dB 20.1 dB 62.5 dB 38.2 dB 20 dB
125 MHz 21.5 dB/100m 43.8 dB 40.8 dB 26.1 dB 23.1 dB 19.4 dB 61.0 dB 36.3 dB 19 dB
200 MHz 27.6 dB/100m 40.8 dB 37.8 dB 22 dB 19.0 dB 18.0 dB 58.0 dB 32.2 dB 17 dB
250 MHz 31.1 dB/100m 39.3 dB 36.3 dB 20 dB 17.0 dB 17.3 dB 56.5 dB 30.2 dB 16 dB
300 MHz 34.3 dB/100m 38.1 dB 35.1 dB 18.5 dB 15.5 dB 17.3 dB 55.3 dB 28.7 dB
500 MHz 45.3 dB/100m 34.8 dB 31.8 dB 14 dB 11.0 dB 17.3 dB 52.0 dB 24.2 dB
600 MHz 50.1 dB/100m 33.6 dB 30.6 dB 12.4 dB 9.4 dB 17.3 dB 50.8 dB 22.6 dB
650 MHz 52.3 dB/100m 33.1 dB 30.1 dB 11.7 dB 8.7 dB 17.3 dB 50.3 dB 21.9 dB

Table Notes

Limits below 1MHZ, and at 600MHz & 650MHz are for information only

Voltage

Voltage Rating [V]
Max. 72 V DC

Installation Temperature Range

0°C To +50°C

Storage Temperature Range

-30°C To +60°C

Operating Temperature Range

-30°C To +60°C

Bulk Cable Weight

63 kg/km

Max. Pull Tension

110 N

Min. Bend Radius During Installation

50 mm

ISO/IEC Compliance

IEC 61156-5(2009), ISO/IEC 11801(2017)

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Environmental Space

Outdoor

EU Directive 2002/95/EC (RoHS)

Yes

Suitability - Non-Halogenated

No

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Plenum (Y/N)

No

Notes

Jacket sequentially marked. Limits for 1MHz ,600MHz, 650MHz are for information only

Update and Revision

Revision Number: 0.31 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.31 Revision Date: 05-31-2024


Part Numbers

Item # Color Length
O-10GA24A 010305M Black 305 m