Product Number: 19201

Portable Cordage, (2) 12 AWG (65x30) BC, EPDM/Rubber, Type SO

Two 12 AWG stranded (65x30) bare copper conductors, EPDM insulation, rubber jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG 65x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.052 in (1.3 mm) 0.201 in mm Black, White

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.1 in (2.5 mm) 0.61 in

Overall Cable Diameter (Nominal)

0.61 in

Electricals

Nom. Conductor DCR Max. Current
1.7 Ohm/1000ft 31 Amps per Conductor at 25ºC (18 Amps over 50 ft)
18 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -25°C to 90°C

Bend Radius

Stationary Min. Installation Min.
6.1 in (150 mm) 6.1 in

Max. Pull Tension

169 lbs (76.7 kg)

Bulk Cable Weight

191 lbs/1000ft

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, SO

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Overall Cabling Separator Material: Paper Tape

Update and Revision

Revision Number: 0.188 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.188 Revision Date: 05-31-2024