Product Number: 19207
Portable Cordage, 3 C #14 Str BC, EPDM Ins, CSM Jkt, UL Type SO
Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, CSM Outer Jacket, UL Type SO
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 14 AWG | 41x30 | BC - Bare Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.048 in (1.2 mm) | 0.170 in (4.32 mm) | Black, White, Green |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Paper Tape | CPE - Chlorinated Polyethylene (Thermoset) | 0.086 in (2.2 mm) | 0.538 in |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
2.76 Ohm/1000ft | 18 Amps per Conductor at 25ºC (13 Amps over 50 ft) |
13 Amps per Conductor at 25ºC (over 50 ft) |
Voltage
UL Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature |
---|
90°C |
Max. Pull Tension |
142.5 lbs (64.64 kg) |
---|---|
Bulk Cable Weight |
161 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Oil Resistance |
---|---|
NEC / UL Compliance |
Article 400, SO |
AWM Compliance |
SO |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.385 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.385 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
19207 010250 | Black | Reel | 250 ft | 612825126799 | C F |