Product Number: 5300F1

Security & Sound, #18-2c, TC, Shielded, CM, Water-Blocked

Security & Sound Cable, Rated-CM, 2-18 AWG stranded tinned copper conductors with PVC insulation, waterblocking tape, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.066 in (1.7 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.222 in (5.64 mm) Yes

Overall Cable Diameter (Nominal)

0.222 in (5.64 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.5 Ohm/1000ft 65 pF/ft (210 pF/m) 117 pF/ft (384 pF/m) 5 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating
105°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
2.2 in (56 mm) 2.2 in (56 mm)

Max. Pull Tension

58 lbs (26 kg)

Bulk Cable Weight

27 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Outdoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.451 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.451 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5300F1 0101000 Black 612825159094
5300F1 0081000 Gray 612825159087 C