Product Number: 5302U1

Security & Sound, #18-4c, TC, CMG-FPL-PLTC, Water-Blocked

Security & Sound Cable, Rated-CMG-FPL-PLTC, 4-18 AWG stranded tinned copper conductors with PVC insulation, Waterblocking tape, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.080 in (2.0 mm) Black, White, Red, Green

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.309 in (7.85 mm)

Overall Cable Diameter (Nominal)

0.309 in (7.85 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 5.9 Ohm/1000ft 30 pF/ft (98 pF/m) 7.2 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMG, FPL, PLTC-ER)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
3.1 in (79 mm) 3.1 in (79 mm)

Max. Pull Tension

89 lbs (40 kg)

Bulk Cable Weight

40 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 760, Article 800

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.427 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.427 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5302U1 0101000 Black 612825159797 C