Product Number: 5304U1

Security & Sound, #18-6c, TC, CMG-FPL-PLTC, Water-Blocked

Security & Sound Cable, Rated-CMG-FPL-PLTC, 6-18 AWG stranded tinned copper conductors with PVC insulation, Waterblocking tape, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 18 7x26 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.04 in (1.0 mm) Black, Red, White, Green, Brown, Blue

Waterblocking

Waterblock Tape

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Waterblocking Tape PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.316 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.92 Ohm/1000ft 30 pF/ft (98 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
3.16 in (80.3 mm) 3.16 in

Max. Pull Tension

134.4 lbs (60.96 kg)

Bulk Cable Weight

60 lbs/1000ft

Environmental Suitability

Outdoor - Water Exposure, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Flammability / Reaction to Fire

UL1685 FT4 loading, FT4, IEEE 1202 Vertical Tray Flame Test

NEC / UL Compliance

Article 725, Article 760, Article 800, CMG, FPL, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-06-20

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.72 Revision Date: 11-23-2023

Update and Revision

Revision Number: 0.72 Revision Date: 11-23-2023


Part Numbers

Item # Color Putup Type Length
5304U1 0101000 Black Reel 1,000 ft