Product Number: 5542FE

Security & Sound, #22-3pr, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 3-22 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 22 7x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PO - Polyolefin 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black & Red, Black & White, Black & Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.189 in (4.80 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
17.6 Ohm/1000ft 24 pF/ft (79 pF/m) 43.25 pF/ft (141.9 pF/m) 2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.89 in (48.0 mm) 1.89 in (48.0 mm)

Max. Pull Tension

60 lbs (27 kg)

Bulk Cable Weight

23 lbs/1000ft

Flammability / Reaction to Fire

UL 1666 riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6542FE

Update and Revision

Revision Number: 0.416 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.416 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
5542FE 0081000 Gray 612825164333
5542FE 008U1000 Gray 612825164326